AVFD Metal Cushions
With no-slip plate
Mesh
AISI 304 stainless steel.
Plates
Hardened and tempered steel C43.
Features and applications
The recess on the upper plate allows for use with adjustment screws.
The no-slip plate is shaped to prevent the product from slipping on the floor.
Generally used on machine tools for the isolation of compression vibrations.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Suitable for applications at high temperatures or in the presence of oils.
See High performance vibration dampers - Characteristics and selection criteria (on page .
The deflection curves shown in the graph were obtained through static experimental tests adopting average values.
Actual values may differ by approximately ±10% from those shown in the graph.