TP-C+a-RC Push-fit plugs

with elastic fork and flat dipstick, fill symbol, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, black colour RAL 9005, matte finish.

Elastic fork

Acetal-based technopolymer (POM), black colour.

Packing rings

Two NBR synthetic rubber O-rings.

Flat dipstick

Flat section phosphatised steel.

On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.

Standard executions

  • TP-C+a-RC: without side hole.
  • TP-CF+a-RC: with side breather hole.

Maximum continuous working temperature

60°C.

Graphic symbol "fill"

According to DIN regulations.

Mounting

Push-fit avoids the need to screw/unscrew.

General information

Features and applications

Suitable for use when it is necessary to avoid the loss of the cap. The elastic fork, housed in the special groove of the cap, can rotate freely.

Accessories on request

Accessories on request

  • CT-S: technopolymer and stainless steel ball chains .
  • GN 111 stainless steel and brass ball chains .
  • CV-T polyethylene and stainless steel retaining cables .
  • GN 111.2 stainless steel retaining cables .
  • GN 111.4 polyurethane and stainless steel spiral retaining cables .
  • GN 111.8 AISI 316 stainless steel retaining cables .
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT