SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with elastic fork and flat dipstick, fill symbol, technopolymer
Material
Polyamide-based (PA) technopolymer, black colour RAL 9005, matte finish.
Elastic fork
Acetal-based technopolymer (POM), black colour.
Packing rings
Two NBR synthetic rubber O-rings.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Standard executions
- TP-C+a-RC: without side hole.
- TP-CF+a-RC: with side breather hole.
Maximum continuous working temperature
60°C.
Graphic symbol "fill"
According to DIN regulations.
Mounting
Push-fit avoids the need to screw/unscrew.
Features and applications
Suitable for use when it is necessary to avoid the loss of the cap. The elastic fork, housed in the special groove of the cap, can rotate freely.
Accessories on request
- CT-S: technopolymer and stainless steel ball chains .
- GN 111 stainless steel and brass ball chains .
- CV-T polyethylene and stainless steel retaining cables .
- GN 111.2 stainless steel retaining cables .
- GN 111.4 polyurethane and stainless steel spiral retaining cables .
- GN 111.8 AISI 316 stainless steel retaining cables .