GN 212.3 (inch sizes) Adjustable handles

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Black-oxide turned steel.

Handle

Turned and polished black-oxide steel arm inclined by a 20° angle with DIN 319 black phenolic based (PF) Duroplast ball knob.

Standard executions

Black-oxide steel clamping element. Steel return spring.

  • Threaded hole.
  • Threaded screw, length as shown in the table.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Other executions

Other executions on request

Standard metric threaded holes and studs.

Instructions of use

Instructions

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT