SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel
Lever body
Black-oxide turned steel.
Handle
Turned and polished black-oxide steel arm inclined by a 20° angle with DIN 319 black phenolic based (PF) Duroplast ball knob.
Standard executions
Black-oxide steel clamping element. Steel return spring.
- Threaded hole.
- Threaded screw, length as shown in the table.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Other executions on request
Standard metric threaded holes and studs.
Instructions
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.