SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MTC-S Latch clamps
with safety device, steel or stainless steel

Handle
Polyurethane, red colour.
Standard executions
AISI 316 stainless steel spring.
- MTC-S-T6: C10 zinc-plated steel body.
Zinc-plated steel rivets, pulling hook, oscillating pin and nuts.
- MTC-S-T16: AISI 316 stainless steel.
Features and applications
All articulated joints are lubricated with special grease.
MTC-S latch clamps are particularly suitable for equipment and applications with strong vibration stresses where it is required to assure the holding of the clamp engagement against accidental opening.
The clamp opening is obtained by actuating the button to disengage the safety device, thus it is possibile to operate with the control lever.