SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RLS-U Ball elements for ELEROLL
Technopolymer
Balls
Acetal resin based (POM) technopolymer, white colour.
Ball holder
Polyamide based (PA) technopolymer, black colour.
Features and applications
- The ball elements, suitably fixed within the RLT-AL aluminum profiles (Fig. 1) create modular roller tracks for idle omnidirectional handling.
- The ball elements can be combined with RLT-U roller elements for various applications in different fields: feeding and discharging benches in construction machinery, storage and picking systems, packaging machinery, etc.
- The low friction coefficient between the ball and the ball holder eliminates the need for lubrication maintenance.
- The particular section of RLT-AL profile allows the fixing of the ball elements into the profile without the need for screws or other fasteners (Fig.1).
- The ball elements are divisible in correspondence of predefined sections (Fig.2) so as to create roller tracks of the precise required length.
- The balls may be removed and replaced without disassembling the entire roller track, by using a common screwdriver in the appropriate notch cut into the ball holder (Fig. 3).
Technical data
See: ELEROLL Modular roller tracks.