SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RMO Cylindric retaining magnets
smooth or threaded pin
Standard executions
- RMO-AN-D: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Zinc-plated steel housing with smooth pin.
- RMO-AN-E: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Zinc-plated steel housing with threaded pin.
- RMO-ND-D: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Zinc-plated steel housing with smooth pin.
- RMO-ND-E: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Zinc-plated steel housing with threaded pin.
Features and applications
RMO cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The execution with smooth pin has been designed for positioning with rivets.