M.943 Bridge handles

Suitable for applications on a 19 rack, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • M.943-B: brass bosses, threaded blind holes.
  • M.943-AF:blind holes for self-tapping screws Ø 4.8 (UNI ISO 7049). Maximum torque recommended 5 Nm.
General information

Features and applications

Suitable for applications on a 19" rack and instruments in general.

In the column HE of the table below the height units of the front panel are contained: 1 HE = 44.45 mm (1 6/8") to enable you to choose the correct handles.

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Other executions

Special executions on request

  • RAL 7031 grey colour handle, matte finish.
  • Chrome-plated handle, matte finish.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT