BTL-LP Fluted knobs

with retaining chain, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Elastic fork in acetal based technopolymer (POM), black colour.

Retaining chain

Ball cable and coupling heads in acetal resin based technopolymer (POM), black colour.

NERINOX treated stainless steel ring with two coils.

Head fastening by means of a self-tapping screw Ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.

Standard executions

  • BTL-B-LP: brass boss, threaded blind hole.
  • BTL-p-LP: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
General information

Features and applications

Suitable for use when it is necessary to avoid the loss of the knob.

The elastic fork, housed in the groove of the knob can turn freely. The coiled ring connects the fork to the chain.

Other executions

Special executions on request

Chain in different lengths.

Knob with retaining cable CV-T in polyethylene black colour.

Knob with stainless steel cable GN 111GN 111.2GN 111.4 and GN 111.8.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT