CV-T Retaining cables

Polyethylene and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cable

High-modulus polyethylene (HMWPE), black.

Standard executions

AISI 304 stainless steel fixing plate.

NERINOX treated stainless steel ring with two coils.

  • CV-T-2A: cable with two clamping rings.
  • CV-T-A-P: cable with one ring and one clamping plate.
  • CV-T-2P: cable with two clamping plates.
  • CV-T: cable without rings and without plates.
  • CV-T-P: cable without rings and with one plates.
General information

Features and applications

CV-T cables are light yet remarkably tough.

They are mainly used in combination with the different types of self-locking pins or in cases where you want to make small components or tools unmissable so that they are always available and at hand.

In particular, they can be used in place of the CT-S ball chain, when a particular tear resistance is required.

CV-T - Without rings and without plates 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT