PVD. Heavy-duty pneumatic clamps

with toggle-joint support, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Base

C10 zinc-plated steel.

Hexagon-socket head screws with countersink for cylinder support

Black-oxide steel.

Cylinder support bushings

Hardened steel.

Cylinder body and headers

Aluminium.

Rotating pins and seeger rings

Aluminium.

Push lever

AISI 420 stainless steel.

Standard executions

  • PVD-APV: with open clamping lever and two folded washers.
  • PVD-EPV: with solid clamping lever and bolt retainer.

Maximum working pressure

6 bars.

Max working temperature

70°C.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

PVD. pneumatic clamps can be installed on two different fixing surfaces.

They are all equipped with a magnetic cylinder which, through the use of the proximity switch PSWX (to be ordered separately) gives drive and/or control impulses while active.

All magnetic cylinders are equipped with an automatic pneumatic brake in the rear head.

Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.

PVD-EPV - With solid clamping lever and bolt retainer 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.