GN 449.5 Snap door lock

with or without integrated lock, with recessed handle, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Housing, mounting ring and handle

Stainless Steel AISI 304

  • Polished finish     PL
  • Socket cap screws

Closure and stop

Stainless Steel AISI 304

Standard executions

  • GN 449.5-OS: without lock
  • GN 449.5-SC: with lock

Lock

AISI 316 stainless steel

Key

Brass, nickel plated

General information

Features and applications

The GN 449.5 snap door lock combines the function of a recessed handle with that of a snap mechanism to ensure that doors, hatches and covers are securely closed.

After drilling the mounting hole in the door, insert the housing into it and push the mounting ring into place from the rear. Secure the housing and mounting ring using the two cylindrical head screws provided.

The stop is mounted on the door profile or frame perpendicular to the snap element, in accordance with the measurements.

The SC execution snap door lock is equipped with a key. The key can be removed from both end positions. The locking mechanism is standard, so the same key can open all locks.

GN 449.5-SC - With lock 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT