GN 722.6-A4 Spring indexing plungers with ring or lever

AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Type

  • Type A: with pull ring, without rest position.
  • Type C: with pull ring, with rest position.
  • Type E: with pull lever, with stop position.

Guide / Pull ring

AISI 316 stainless steel precision casting     A4

Lever

AISI 316 stainless steel precision casting

Plunger

AISI 316 stainless steel

Spring

AISI 316Ti stainless Steel

Grub screw

Stainless Steel A4

General information

Features and applications

In the GN 722.6-A4 spring indexing plungers the plunger pin is actuated by the pull ring or lever. This operation is performed manually, with a cable or by means of a pulling hook in the versions with pull ring. AISI 316 stainless steel is suitable for use in particularly aggressive environments. The dimensional tolerances between the tip and the guide body are chosen in order to guarantee functional reliability even in applications of approximate dimensions or in the event of contamination. For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws and hexagon screws or nuts.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT