San - Antimicrobial
Self-extinguishing technopolymer
Material
- Handle body: glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.
- LED light diffuser cover: UL-94 V0 self-extinguishing polycarbonate, opal colour. Included in the supply, for press-fitting, removable with screwdriver.
LED strip
RGB type, supply voltage 24Vdc ±10% (max. current consumption = 120 mA). Colour tones may vary slightly depending on the power supply voltage.
Standard executions
Pass-through holes for front or rear mounting via cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts, which can be purchased.
6-pin cable: UL Style 2587 6xAWG22 PVC RAL9005, rear exit.
- EMP-LD-F2.5: cable length 2.5 m.
- EMP-LD-F5: cable length 5 m.
Features and applications
The EMP-LD handle (Elesa patent) integrates the functions of a handle and a signal light column into in a single product. These handles are typically assembled on machine doors or protections. With the appropriate electrical connection, the LED strip colour can be configured to indicate the status of the guard (IEC 60204-1). Protection rating IP40.
Example:
- red: requires immediate action to manage a dangerous situation.
- green: normal operating condition.
- yellow: wait, machinery shutting down or in a transitional state.
- blue: operation requested by the operator.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out under the test conditions shown in the figure with ambient temperature.
Assembly instructions
After having fixed the handle, insert the guides into the special grooves in the handle, applying enough pressure until fitting is complete. Apply final pressure to ensure the cover is fully secured. Finally, insert and tighten the supplied self-tapping screw into the designated side mounting point.
LED strip wiring instructions
When wired correctly, it is possible to obtain one of the 7 colours of the LED strip. The common contact corresponding to the white conductor must always be connected to the negative pole of the power supply. The other three conductors can be connected to the positive pole to respectively obtain the red, green, or blue colour of the LED strip, or connected simultaneously to obtain the remaining colours, as indicated in the table on the side. Other colours are possible by controlling the brightness of the individual channels with the PWM technique.
| LED strip colours | Red | Green | Blue |
|---|---|---|---|
| Red | ON | OFF | OFF |
| Green | OFF | ON | OFF |
| Blue | OFF | OFF | ON |
| Yellow | ON | ON | OFF |
| Light Blue | OFF | ON | ON |
| Purple | ON | OFF | ON |
| White | ON | ON | ON |
EU declaration of conformity
The object of the declaration described above is in conformity with the relevant European Union harmonisation legislation:
- 2014/35/EU Low Voltage Directive.
- 2014/30/EU (EMC) Electromagnetic Compatibility Directive.
- 2011/65/EU (RoHS) Restriction of the use of certain hazardous substances in electrical and electronic equipment.
Harmonised standards and references to other technical specifications used in relation to which conformity is declared: EN 60947-5-1:2017.
Special execution on request
Various cable lengths.
Other standard executions
- EMPC.: single complementary handle without switch.
- EMPC-SWM: handles with a double-contact monostable switch.
- EMP-SWM-LD: handles with monostable switch and LED indicator light.