GN 237.3-L-NI Heavy duty hinges

Horizontally elongated, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type A: with bores for countersunk screws
  • Type B: with bores for countersunk screws and centering attachments

Hinge leafs

Stainless steel     NI

Martensite (C1)

Matte shot-blasted finish     GS

  • Epoxy resin coating

Black, RAL 9005, textured finish     SW

Hinge pin

Stainless steel AISI 440B

  • Case hardened
  • With special grease lubricated

Shim washers

Stainless steel AISI 301

With special grease lubricated

Information

Information

Horizontally elongated heavy duty hinges GN 237.3 are designed for use under tough conditions. Attachment points with a wider spacing and more installation holes allow a more effective introduction of force into the mounting surface. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.

The heavy-duty hinges can also be used in particularly aggressive environments thanks to the materials used. Wear is minimized by the effective friction pairing of the hinge components and lubrication.

The type B hinge has centering attachments that prevent lateral slippage under high loads and protect the mounting screws from impermissible transverse force.

Accessories

Accessories

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT