EWN. Wing knobs

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Boss cap

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard executions

  • EWN-B: brass boss, threaded pass-through hole, with cap.
  • EWN-SST: AISI 303 stainless steel boss, threaded-pass hole, with cap.
  • EWN-FP: brass boss, threaded pass-through hole, without cap.
  • EWN-SST-FP: AISI 303 stainless steel boss, threaded pass-through hole without cap.
  • EWN-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical Data), with closing cap.
  • EWN-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical Data), with closing cap.
Accessories

Accessories on request

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT