SELF-SANITISATION AGAINST BACTERIA AND FUNGI
NDL.Q End-caps for square tubes
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard execution
DIN 934 zinc-plated steel nut (included in the supply).
Features and applications
The two end-cap parts are connected together by means of two pins which are housed in special counter-seats. A cavity inside the end-cap is provided for housing an hexagonal nut DIN 934.
The assembly can be performed simply by positioning the end-cap inside the tube, with no need of screws or other fasteners.
Special executions on request
End-cap without nut.