VC.654 Solid lobe knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

Threaded pass-through hole.

  • VC.654-FP-B: brass boss.
  • VC.654-FP-SST: AISI 303 stainless steel boss.
General information

Features and applications

The five-lobed shape allows the operator to grip it correctly with their fingers and prevents the accumulation of unsanitary residues, thanks to a rear section free of cavities. The metal part, made from AISI 303 stainless steel, is suitable for use in environments requiring corrosion-resistant materials.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT