GN 815.1 Ball spring plungers

Hexagon socket head, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Black-oxide steel body, hardened steel ball

  • GN 815.1-ST: stainless steel normal end-force spring.
  • GN 815.1-STS: steel spring with heavy end-force.

AISI 303 stainless steel body, hardened AISI 420C stainless steel ball :

  • GN 815.1-NI: stainless steel normal end-force spring.
  • GN 815.1-NIS: Stainless steel heavy end-force spring.
General information

Features and applications

GN 815.1 plungers are used as stops or push elements.

The collar provides an indication of the mounting position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT