SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Diameter 20 mm, with or without support, silicone
Material
Vacuum cup in silicone rubber (VMQ).
Support in anodised aluminium.
Standard executions
- VVN-20-S: silicone rubber, without support.
- VVN-20-S: silicone rubber, with support.
Features
They are specifically indicated for flow-pack type packaging in which the multi-bellows shape and the extremely flexible lip allow the vacuum cup to adapt to multiple types of packaged products, even fragile ones.
The effective stroke of the bellows is 11 mm.
Applications
The need to handle multiple types of products based on packaging with plastic films is widely used in many sectors including:
- food sector: packaging of snacks, biscuits, chocolate bars, baked goods, dairy products, meat and cured meats, dried fruit, cereals;
- pharmaceutical sector: for disposable products such as surgical masks;
- industrial sector: small mechanical and electronic parts;
- cosmetic industry: for packaging creams, lotions, shampoos, conditioners, and other body care products.