MT. Crank handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Self-adhesive front plate

Anodised aluminium.

Standard executions

  • MT.: with revolving handle I.780+x in technopolymer. Black-oxide steel hub, H9 blind hole or H7 reamed pass-through hole.
  • MT-AS: with revolving handle I.780+x in technopolymer. Black-oxide steel boss with H9 square pass-through hole.

MT.50-AS H9 square pass-through hole with brass reinforcement.

  • MT+IR: with fold-away handle IR.780 Black-oxide steel hub, H9 blind hole or H7 reamed pass-through hole.
General information

Features and applications

The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.

Accessories

Accessories on request

Axial retaining washer GN 184.

Other executions

Special executions on request

Crank handles with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.