FHT Tubes

for flexible coolant hoses, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal-based technopolymer (POM), blue.

Standard executions

  • FHT: modular tubes, pre-assembled in segments.
  • FHT-C: modular tubes, pre-assembled and wound along a reel.
General information

Features

The modular structure, formed by means of the snap mounting of the individual segments (Fig.1), allows the lubricating jet to be channelled in the desired direction.

The length of the tube can be adapted to the specific application by adding or removing the appropriate number of segments via the snap fitting.

To form a complete modular system, coupling with a nozzle FHN, and a fitting is required FHJ (Fig.2).

Assembled without using seals, the system should therefore not be considered watertight.

Max input pressure: 4 bar (FHT.1/4), 2 bar (FHT.1/2).

FHT - Pre-assembled in segments 

Chemical compatibility

Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.

To use fluids other than those listed, contact Elesa’s technical department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other executions

Special execution on request

Tubes made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).

Accessories on request

Pliers to assemble the components.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT