CGM-TC Threaded plugs

for CGM cable glands, metric and PG threadings, brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Nickel-plated brass.

Packing ring

NBR synthetic rubber O-Ring.

Standard executions

  • CGM-TC: metric threadings.
  • CGM-TC-PG: PG threadings.
General information

Features and applications

They are used to seal any unused holes in electrical equipment, such as distribution boards or junction boxes, ensuring a sealed fit and protection against dust and moisture.

CGM-TC - Metric thread 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT