FHN Nozzles

for flexible coolant hoses, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal-based technopolymer (POM), orange.

Standard executions

  • FHN: nozzle with a single hole.
  • FHN-P: nozzle with a hole with a rectangular section.
  • FHN-F: nozzle with a joint head with sixteen holes.
General information

Features

The use of nozzles allows the lubricating spray to be adjusted, concentrating it or distributing it on the surface concerned.

Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.

FHN-F - Joint head with sixteen holes 

Chemical compatibility

Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.

To use fluids other than those listed, contact Elesa’s technical department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other executions

Special execution on request

Nozzles made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).

Accessories on request

Pliers to assemble the components.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT