VLSK Safety lobe knobs

Technopolymer, with lock

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lobe solid cap and coloured centre cap

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish, with slot for codified key.

Flange

Technopolymer, ultrasonically welded.

Clamping element

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Standard executions

  • VLSK-B: brass boss, threaded pass-through hole, with cap.
  • VLSK-FP: brass boss, threaded pass-through hole, without cap.
  • VLSK-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data), with cap.
  • VLSK-SST: AISI 304 stainless steel boss, threaded pass-through hole, with cap.
  • VLSK-SST-FP: AISI 304 stainless steel boss, threaded pass-through hole, without cap.
  • VLSK-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with cap.

Indexes to add to the above mentioned executions:

  • F: lock with 210 different combinations; each lock has a couple of keys with different combination, removable in two positions at 180°.
  • U: lock with one combination; all locks have the same combination and can be opened with the same key removable in two positions at 180°.

Lock and keys

Die cast zinc alloy rotor and stator.

The lock has got a red protection tab for closing the lock when the key is not inserted.

Two keys made out of nickel-plated brass and technopolymer.

VLSK-SST - Stainless steel boss, threaded hole, with cap 
General information

Security device operation

VLSK. security lobe knob has been designed to prevent its unscrewing by unauthorised people. Therefore, it has got a vandal-proof function as well.

For clamping and unscrewing the knob, insert the special key into the lock and turn it by 180°. By so doing the clamping element and the knob form a single body. When the lock is brought back to the starting position and the key is removed, the knob turns freely preventing the unscrewing.

Features and applications

The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth or liquid).

VLSK-SST - Stainless steel boss, threaded hole, with cap 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.