GN 565 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Aluminium, oval cross section bar.

Threaded blind holes.

Surface finish index:

  • BL: natural colour.
  • EL: anodised, natural colour.
  • RS: rivestimento resina epossidica, colore rosso RAL 3000, finitura mat.
  • SR: rivestimento resina epossidica, colore argento RAL 9006, finitura mat.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour, matte finish.
Other executions

Special executions on request

Lengths and colours other than the standard executions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.