GN 75.6 Knobs Hygienic Design

AISI 316L stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • AISI 316L stainless steel.

Packing ring

  • H: H-NBR synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -25°C to +150°C.
  • E: EPDM synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -40°C to +120°C.

Standard executions

  • GN 75.6-D-MT-H: threaded blind hole, sandblasted matte finish, H-NBR packing ring.
  • GN 75.6-D-MT-E: threaded blind hole, sandblasted matte finish, EPDM packing ring.
  • GN 75.6-D-PL-H: threaded blind hole, mirror polished finish (RA < 0.8μ), H-NBR packing ring.
  • GN 75.6-D-PL-E: threaded blind hole, mirror polished finish (RA < 0.8μ), EPDM packing ring.
  • GN 75.6-E-MT-H: threaded stud, sandblasted matte finish, H-NBR packing ring.
  • GN 75.6-E-MT-E: threaded stud, sandblasted matte finish, EPDM packing ring.
  • GN 75.6-E-PL-H: threaded stud, mirror polished finish (RA < 0.8μ), H-NBR packing ring.
  • GN 75.6-E-PL-E: threaded stud, mirror polished finish (RA < 0.8μ), EPDM packing ring.
General information

Features and applications

GN 75.6 knobs are intended for use in environments where high hygiene is required.

The presence of the special packing ring seals the thread from the external environment, preventing the access of impurities.

The finish quality, angular seal and absence of recesses, prevents dirt adherence and facilitates cleaning.

See Hygienic Design technical data.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.