SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel
Threaded body
Black-oxide steel, screwdriver slotted head.
Standard executions
- GN 615.1-B: hardened steel bolt, hardened steel spring with normal end-force.
- GN 615.1-BS: hardened steel bolt, black-oxide steel spring with heavy end-force.
Special executions on request
- GN 615.1-B-MVK, GN 615.1-BS-MVK: thread locking by means of micro-encapsulated red patch (see Technical data).
Working temperature: from -40°C to +170°C.
- GN 615.1-B-PFB, GN 615.1-BS-PFB: thread locking by means of polyamide blue coating (see Technical data).
Working temperature: from -50°C to +90°C.