GN 425.5 Folding handles

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle

  • Chrome-plated steel     CR
  • AISI 303 stainless steel     NI

Matte shot-blasted finish

Mounting base

Polyamide based (PA) technopolymer

  • Working temperature up to 10 °C
  • Black, matte finish.

Cover

Polyamide based (PA) technopolymer

  • Working temperature up to 10 °C
  • Grey-black, matte finish.
Information

Information

GN 425.5 folding handles are used when the handle must not protrude or can protrude only to a limited extent.

The handle is held in the locked position by a spring-loaded thrust pin.

The static load indicated in the table is an approximate value which, if exceeded, may result in permanent deformation or breakage of the technopolymer mounting base. Alternatively, the GN 425.2 folding handle can be used.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT