SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for DCE tube clamps, steel
Material
Phosphated steel.
Standard executions
- DCE-PL-S: for use with DCE-S standard series tube clamps (DIN 3015-1).
- DCE-PL-H: for use with DCE-H heavy-duty series tube clamps (DIN 3015-2).
- DCE-PL-D: for use with DCE-D double series tube clamps (DIN 3015-3).
Features and applications
The plates form the support base for the clamps, allowing them to be fixed to a flat surface.
Executions on request
AISI 316L stainless steel.
Accessories
For the assembly kits DCK-S, DCK-H and DCK-D.
- DCE-S: standard series tube clamps.
- DCE-H: heavy-duty series tube clamps.
- DCE-D: double series tube clamps.
- DCE-PU: cover plates.
- DCE-SRE: hexagon head screws.
- DCE-SRC: cylinder head screws.
- DCE-WA: flat washers.
- DCE-GU: mounting guides.
- DCE-NTG: nuts for mounting guides.