VDN.FP Solid handwheels

Duroplast

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

Black-oxide steel hub with H7 reamed hole.

H9 reamed hole for executions with keyway:

  • VDN.FP-A: without handle.
  • VDN.FP+I-A: with revolving handle I.301+x in Duroplast.
  • VDN.FP+IR-A: with fold-away handle IR.407 in Duroplast.
  • VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® type IRS.820  in technopolymer.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

73650-10-K VDN.50 FP-A10-K

Black-oxide steel hub not drilled in order to make holes different from the standard:

  • VDN.FP: without handle.
  • VDN.FP+I: with revolving handle I.301+x in Duroplast.
  • VDN.FP+IR: with fold-away handle IR.407 in Duroplast.
  • VDN.FP+IRS: with automatic fold-away safety handle "Fold-O-matic"® IRS.820 in technopolymer.
General information

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Accessories

Accessory on request

Axial retaining washer in black-oxide steel  GN 184.

Other executions

Special executions on request

Handwheels with incorporated balancing counterweights.

Handwheels with cross holes according to EN 110.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.