CGT-HR Reducers

for CGT cable glands, metric and PG thread, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour.

Standard executions

  • CGT-HR: metric threadings.
  • CGT-HR-PG: PG threadings.
General information

Features and applications

They are used to install a cable gland in a mounting hole on electrical equipment that does not match the thread size of the cable gland itself, ensuring mechanical protection and a secure seal. To secure the reducers, use the CGT-NTC mounting nut.

Accessories

Accessory

  • CGT: cable glands.
CGT-HR-PG - PG thread 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT