CGM-NT Mounting nuts

for CGM cable glands, metric and PG threadings, brass and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Housing

Nickel-plated brass (NK) or AISI 303 stainless steel (SST).

Standard executions

  • CGM-NT-NK: metric threading, brass.
  • CGM-NT-PG-NK: PG threading, brass.
  • CGM-NT-SST: metric threading, stainless steel.
  • CGM-NT-PG-SST: PG threading, stainless steel.
General information

Features and applications

They are used to secure a CGM cable gland in the opening in the panel of a distribution board or junction box, to ensure a mechanical seal. Similarly, these can be used to secure CGM-HR reducers or CGM-TC threaded plugs.

CGM-NT-PG-SST - PG thread, stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT