CGT Cable glands

metric, PG, and NPT thread, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, grey colour RAL 7035 (C3) or black RAL 9005 (C9).

Sealing insert

Chloroprene rubber (CR)

Locking insert

Polyamide based (PA) technopolymer

Standard executions

  • CGT: metric threadings.
  • CGT-PG: PG threadings.
  • CGT-NPT: NPT threadings.
General information

Features and applications

They are used to secure and insulate electrical cables inside electrical equipment such as distribution boards and junction boxes, providing protection from dust, water and external factors.

They keep the cable securely fixed in place, preventing mechanical stress or accidental pulling that could affect the internal electrical connections and ensuring the continuity of the electrical connection.

Within the specified clamping range, the sealing and locking effect increases with the diameter of the cable.

Cable glands can be fitted to electrical equipment either by using the existing thread or, in the case of a pass-through hole, by using mounting nuts.

Accessories

Accessories

  • CGA-MS: multiple sealing inserts.
CGT-NPT - NPT thread 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT