SFN. Breather caps

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cover

Polyamide based (PA) technopolymer, semi-matte finish.

  • SFN.: RAL 2004 orange, marked "OIL".
  • SFN......-C9: RAL 9005 black colour, marked "OIL".
  • SFN......-C2-N: RAL 2004 orange, without "OIL" mark.
  • SFN......-C9-N: RAL 9005 black colour, without "OIL" mark.

Threaded fitting

Polyamide based (PA) technopolymer, black colour, semi-matte finish.

Packing ring

NBR synthetic rubber.

Standard executions

  • SFN.: without air filter.
  • SFN+F: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.
  • SFN-BA+F: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.

Zinc-plated steel sheet bayonet.

Chrome-plated steel safety chain.

Maximum continuous working temperature

100°C.

General information

Features and applications

SFN. breather caps, owing to their high air flow rate, are particularly suitable for use on hydraulic power packs or tanks subject to rapid changes in liquid volume.

Technical data

Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.

SFN+F-N - With air filter, without "OIL" mark
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT