VLS. Safety lobe knobs

with lock, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lobe solid cap

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish, with security anti-intrusion-profiled key slot.

Flange

Technopolymer, ultrasonically welded.

Clamping element

Acetal resin based (POM) technopolymer, black colour, matte finish.

Standard executions

  • VLS-B: brass boss, threaded blind hole.
  • VLS-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).

Security key (to be ordered separately)

  • CSN   acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
  • CSF   polyamide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.

On request and for sufficient quantities the security keys can be supplied in black colour too.

Security device operation

VLS. security lobe knobs have been designed to be unscrewed only by authorised people, provided with the security key. Without the security key, the knob turns without unscrewing.

  • Clamping: clamp the knob by screwing it as for a normal knob. Mind that the security key is not inserted.
  • Unscrewing: simply insert the security key (without turning it) and unscrew the knob.
VLS-B - Boss, threaded hole 
VLS-B - Boss, threaded hole 
General information

Features and applications

The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth, liquid).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT