ZCR Racks

Technopolymer, pressure angle 20°

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide-based (PA) technopolymer, grey colour.

Standard executions

  • ZCR: square section racks.
  • ZCR-A: square section racks with steel core.
  • ZCR-PL: racks with mounting bracket for mounting on a plane parallel to teeth.
  • ZCR-PD: racks with mounting bracket for mounting on a plane perpendicular to teeth.
  • ZCR-T: “T” shape racks.
General information

Features

The loads reported in the tables indicate the maximum load that can be applied on a single tooth.

The alignment between two or more racks is granted only for the execution ZCR-A with module 1.0 – 1.5 – 2.0 – 4.0.

Technical data

See: Transmission elements.

Other executions

Special executions on request

Special lengths on request. On special lengths the meshing is not granted in case of alignment.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT