GN 4490 Ball-shaped door lock

Die-cast zinc alloy or AISI 316 LHC stainless steel.

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Pass-through holes for countersunk head screws.

  • GN 4490-ZD-1: die-cast zinc alloy, normal end-force spring in AISI 301 stainless steel.
  • GN 4490-ZD-2: die-cast zinc alloy, reinforced end-force spring in AISI 301 stainless steel.

Surface finish index:

  • SR: RAL 9006 grey epoxy resin coating, matte finish.
  • SW: RAL 9005 black epoxy resin coating, matte finish.
  • GN 4490-NIK-1: AISI 316 LHC stainless steel, normal end-force spring in AISI 316 Ti stainless steel.
  • GN 4490-NIK-2: AISI 316 stainless steel LHC, reinforced end-force spring in AISI 316 Ti stainless steel.

Ball containment body

Acetal resin based (POM) technopolymer.

Balls

  • AISI 304 stainless steel (Type ZD).
  • Ceramica, nitruro di silicio, colore nero (versione NIK).
General information

Features and applications

GN 4490 ball-shaped door locks are generally used for closing panels and doors that must be opened and closed frequently with ease.

They consist of a jamb body, equipped with balls and springs, and a door body that engages laterally or frontally.

The installation can be oriented as required.

GN 4490-NIK-2 - AISI 316 LHC stainless steel, heavy end-force spring 
Other executions

Special execution on request

Epoxy resin coatings in various colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.