San - Antimicrobial
with splash guard, technopolymer
Cover
Polyamide based (PA) technopolymer, semi-matte finish.
- SFP......: RAL 2004 orange, marked "OIL".
- SFP.....-C9: RAL 9005 black colour, marked "OIL".
- SFP.....-C2-N: RAL 2004 orange, without "OIL" mark.
- SFP.....-C9-N: RAL 9005 black colour, without "OIL" mark.
Threaded fitting
Polyamide based (PA) technopolymer, black colour, semi-matte finish.
Packing ring
NBR synthetic rubber flat washer.
Splash guard
Technopolymer.
Standard executions
- SFP.: without air filter (black splash guard).
- SFP+F-FIL: with "tech-fil" air filter in zinc-plated steel wire (orange splash guard).
- SFP+F-FOAM: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
- SFP-BA+F: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
Zinc-plated steel sheet bayonet.
Chrome-plated steel safety chain.
Maximum continuous working temperature
100°C.
Features and applications
SFP. breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special execution on request
Threaded connector also with NPT thread (National Taper Pipe Thread - ANSI-ASME B1-20) for the codes marked with # in the table.