San - Antimicrobial
Load dampers
Material
Polyurethane.
Standard executions
Pass-through hole.
- PEB-80: hardness 80 Shore A, blue.
- PEB-90: hardness 90 Shore A, orange colour.
- PEB-92: hardness 92 Shore A, red colour.
Working temperature
- Maximum continuous working temperature: 60°C.
- Minimum continuous operating temperature: PEB-80 and PEB-90: -20°C, PEB-92: +15°C.
Use at temperatures between 60 and 100°C is tolerated but involves a significant reduction in the features.
Prolonged exposure to the maximum operating temperature may also lead to a significant deterioration in the mechanical characteristics compared to the nominal values indicated in the technical data. (see technical data).
Features and applications
The hollow bars guarantee high resistance to axial loads, avoiding sudden breakages in the event of overload.
They are also resistant to chemical agents such as acids, greases, and oils (for details on chemical compatibility please refer to the table Resistance to chemical agents).
They can be used as rollers on conveyor belts, tubes, or by cutting or turning the polyurethane bars it is possible to create springs for moulds, bushings, and shock absorbers.