SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Diameter 30 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).
Support in anodised aluminium.
Standard executions
- VVM-30-A: oil-proof rubber, without support.
- VVM-30-N: natural rubber, without support.
- VVM-30-S: silicone rubber, without support.
- VVM-30-T-A: oil-proof rubber, with support.
- VVM-30-T-N: natural rubber, with support.
- VVM-30-T-S: silicone rubber, with support.
Features and applications
They are specifically indicated for use in the food packaging sector, in particular for the handling of baked goods or confectionery products, where the multi-bellows shape is perfectly suited to the handling of even fragile packaged products. (e.g. biscuits, bread, snacks).
The adaptability to different surfaces, even irregular ones, with imperfect errors or inclined, allows these vacuum cups to also be used in different sectors where the multi-bellows shape is particularly effective.
The effective stroke of the bellows is 22 mm.