SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Diameter 30 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).
Support in anodised aluminium.
Standard executions
- VVL-30-38-A: oil-proof rubber, without support.
- VVL-30-38-N: natural rubber, without support.
- VVL-30-38-S: silicone rubber, without support.
- VVL-30-38-T-A: oil-proof rubber, with support.
- VVL-30-38-T-N: natural rubber, with support.
- VVL-30-38-T-S: silicone rubber, with support.
Features and applications
The grooves on the surface of the vacuum cup provide a better grip even with products that have irregular or inclined surfaces.
They are specifically used in the food packaging sector where the size and the shape of the vacuum cup allow the handling of different shaped and sized packages. The adaptability to different surfaces, including irregular ones or with imperfect flatness, mean that these vacuum cups are suitable for use in various sectors including paper processing for trading cards, labels and sheets of paper and the plastic sector for laminates and small parts.
The effective stroke of the bellows is 14 mm.