VVN-50 Bellows vacuum cups for Flow Pack

Diameter 50 mm, with or without support, silicone

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in silicone rubber (VMQ).

Support in anodised aluminium.

Standard executions

  • VVN-50-S: silicone rubber, without support.
  • VVN-50-T-S: silicone rubber, with support.
General information

Features

They are specifically indicated for flow-pack type packaging in which the multi-bellows shape and the extremely flexible lip allow the vacuum cup to adapt to multiple types of packaged products, even fragile ones.

The effective stroke of the bellows is 30 mm.

Applications

The need to handle multiple types of products based on packaging with plastic films is widely used in many sectors including:

  • food sector: packaging of snacks, biscuits, chocolate bars, baked goods, dairy products, meat and cured meats, dried fruit, cereals;
  • pharmaceutical sector: for disposable products such as surgical masks;
  • industrial sector: small mechanical and electronic parts;
  • cosmetic industry: for packaging creams, lotions, shampoos, conditioners, and other body care products.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.