SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for linear actuators, for One-Axis System, aluminium
Main specifications
Aluminum
Epoxy resin coating
Black, RAL 9005, textured finish SW
Sleeve bearing
Plastic (PTFE)
Socket cap screws DIN 912
Stainless Steel AISI 304
Hex nuts DIN 985
Stainless Steel AISI 304
Self-locking via polyamide ring
Features and applications
Two-way linear actuator connectors GN 133.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.
With the screw locations z1 / z2, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment.
For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911.