GN 132.25 Two-way connecting clamps

for linear actuators, for two-axis systems, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: without sealing washers
  • Type B: with sealing washers

Main specifications

AISI CF-8 stainless steel

Matte shot-blasted

Sleeve bearing

Plastic (PTFE)

Carriage bolt DIN 603

Stainless steel

Cap nuts DIN 917 / Washers

Stainless steel

Seals

  • Sealing washers

Plastic (Polyacetal POM)

  • Spacer ring

Silicon, 40 ... 60 Shore A

General information

Features and applications

Two-way linear actuator connectors GN 132.25 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nuts can be replaced by the adjustable hand levers GN 911.3.

GN 132.25-A - Without sealing washers 
Accessory

Accessory

Adjustable Hand Levers GN 911.3.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT