TCC-A-VD Hole reduction sleeve

for TCC-VD clamps, Visually Detectable technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Standard executions

TCC-A-VD: for round tubes with diameter of "d1" ±0,2mm.

TCC-A-Q-VD: for square section tubes "s" ±0,2mm.

TCC-A-Q-VD - For square tubes 

Technical data

The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the maximum torque of 5 Nm for TCC-A-VD-18 and 12 Nm for TCC-A-VD-30.

TCC-A-Q-VD - For square tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.