SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for TCC clamps, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish.
Standard executions
TCC-A: for round tubes with diameter of "d1" ±0,2mm.
TCC-A-Q: for square section tubes "s" ±0,2mm.
Technical data
The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the maximum torque of 5 Nm for TCC-A-18 and 12 Nm for TCC-A-30.