GN 278.1 Device clamps

for linear actuators, aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type OZ: Without centering step (smooth)
  • Type MZ: with embossed centering ring
  • Type AV: with external teeth
  • Type IV: with internal teeth

Main specifications

Aluminum

Epoxy resin coating

Black, RAL 9005, textured finish     SW

Sleeve bearing

Plastic (PTFE)

Cylindrical-head screw DIN 912

Stainless Steel AISI 304

Hexagon nut DIN 985

Stainless Steel AISI 304

Self-locking via polyamide ring

General information

Features and applications

Swivel clamp linear actuator connectors GN 278.1 are based on swivel clamp connectors. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw location z, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable hand lever GN 911.

GN 278.1-G-MZ - With sleeve bearing, with centering ring 
Accessory

Accessory

Adjustable Hand Levers GN 911 .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.