SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with safety stop, zinc-plated steel or stainless steel
Standard executions
Material: C10 zinc-plated steel, zinc-plated steel rivets and pulling hook.
- MTF-S.TL: with traction pin and matching part.
- MTF-S.TFL: with threaded hole, without matching part.
- MTF-S.TFL-TG: with eyelet-shaped pulling hook and matching part.
- MTF-S.TFL-TT: with T-shaped pulling hook and matching part.
- MTF-S.TFL-TU: with eyelet-shaped pulling hook and matching part.
Material: AISI 304 stainless steel.
- MTF-S.TLX: with traction pin and matching part.
- MTF-S.TFLX: with threaded hole, without matching part.
- MTF-S.TFLX-TGX: with eyelet-shaped pulling hook and matching part.
- MTF-S.TFLX-TTX: with T-shaped pulling hook and matching part.
- MTF-S.TFLX-TUX: with eyelet-shaped pulling hook and matching part.
Anti-release lever grip and coating
Polyurethane, red colour.
Spring
AISI 316 stainless steel.
Features and applications
All articulated joints are lubricated with special grease.
The MTF-S clamps are particularly indicated for use on machines or applications in the presence of intense stresses or vibrations, in which it is necessary to ensure a tight seal against accidental opening.
The position of the pulling hook can be adjusted in length according to the specific applications.